Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
020483600040 |
020553600040 |
020755600040 |
020905600040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Size | Material | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Net weight (kg) | Big Order Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.26 € | 1 | 3 Days | ROTEX 48 GG | 48 | Gray cast iron | 6350 | -1,0 / +2,1 | 0.36 | 1.1 | 56 | 28 | 4.21 | 50 | ||
407.92 € | 1 | 3 Days | ROTEX 55 GG | 55 | Gray cast iron | 5550 | -1,0 / +2,2 | 0.38 | 1.1 | 65 | 30 | 6.57 | 50 | ||
735.92 € | 1 | 3 Days | ROTEX 75 ST | 75 | Steel | - | -1,5 / +3,0 | 0.48 | 1.2 | 85 | 40 | 15.7 | 50 | ||
986.30 € | 1 | 3 Days | ROTEX 90 ST | 90 | Steel | - | -1,5 / +3,4 | 0.5 | 1.2 | 100 | 45 | 27.46 | 10 |
Loading...
Bore(mm) | Unbored |
---|
Configure
Basic Attributes
Product type
Size
Material
Speed max.(rpm)
permissible axial displacement(mm)
permissible radial misalignment(mm)
permissible angular displacement(°)
l1,l2(mm)
E(mm)
Type
Filter by standard shipping days
Optional Attributes