Adjustable Flat Clamping Levers, screw, stainless steel mm / / mm / black (Part Numbers)

Adjustable Flat Clamping Levers, screw, stainless steel mm / / mm / black
[Specifications]
・Function: tighten|operate|fasten|clamp|contact|readjust
・Colour: black
・d₁(mm): 32, 40

Adjustable flat tension levers are used when the swivel range is limited or a specific lever position is required. Adjustable flat tension levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24441.0650
24441.0655
24441.0660
24441.0665
24441.0670
24441.0675
24441.0680
24441.0685
24441.0690
24441.0695
24441.0700
24441.0705
24441.0710
24441.0715
24441.0725
24441.0730
24441.0735
24441.0740
24441.0745
24441.0750
24441.0755
24441.0760
24441.0765
24441.0770
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₃
(mm)
h₄
(mm)
Weight
(g)

24.77 €

1 1 Day 20M101203229.5322d1=32 mm / d2=M10 / l1=20 mm / black162.541.5202

25.40 €

1 1 Day 25M101203229.5322d1=32 mm / d2=M10 / l1=25 mm / black162.541.5204

26.09 €

1 1 Day 32M101203229.5322d1=32 mm / d2=M10 / l1=32 mm / black162.541.5207

26.80 €

1 1 Day 40M101203229.5322d1=32 mm / d2=M10 / l1=40 mm / black162.541.5212

27.80 €

1 1 Day 50M101203229.5322d1=32 mm / d2=M10 / l1=50 mm / black162.541.5217

29.12 €

1 1 Day 63M101203229.5322d1=32 mm / d2=M10 / l1=63 mm / black162.541.5224

31.03 €

1 1 Day 80M101203229.5322d1=32 mm / d2=M10 / l1=80 mm / black162.541.5231

24.77 €

1 1 Day 20M121203229.5322d1=32 mm / d2=M12 / l1=20 mm / black162.541.5206

25.40 €

1 1 Day 25M121203229.5322d1=32 mm / d2=M12 / l1=25 mm / black162.541.5210

26.09 €

1 1 Day 32M121203229.5322d1=32 mm / d2=M12 / l1=32 mm / black162.541.5215

26.80 €

1 1 Day 40M121203229.5322d1=32 mm / d2=M12 / l1=40 mm / black162.541.5221

27.80 €

1 1 Day 50M121203229.5322d1=32 mm / d2=M12 / l1=50 mm / black162.541.5228

29.12 €

1 1 Day 63M121203229.5322d1=32 mm / d2=M12 / l1=63 mm / black162.541.5237

31.03 €

1 1 Day 80M121203229.5322d1=32 mm / d2=M12 / l1=80 mm / black162.541.5249

39.04 €

1 1 Day 32M121454042404d1=40 mm / d2=M12 / l1=32 mm / black23456432

40.13 €

1 1 Day 40M121454042404d1=40 mm / d2=M12 / l1=40 mm / black23456440

41.88 €

1 1 Day 50M121454042404d1=40 mm / d2=M12 / l1=50 mm / black23456447

44.13 €

1 1 Day 63M121454042404d1=40 mm / d2=M12 / l1=63 mm / black23456455

46.86 €

1 1 Day 80M121454042404d1=40 mm / d2=M12 / l1=80 mm / black23456445

39.04 €

1 1 Day 32M161454042404d1=40 mm / d2=M16 / l1=32 mm / black23456449

40.13 €

1 1 Day 40M161454042404d1=40 mm / d2=M16 / l1=40 mm / black23456460

41.88 €

1 1 Day 50M161454042404d1=40 mm / d2=M16 / l1=50 mm / black23456472

44.13 €

1 1 Day 63M161454042404d1=40 mm / d2=M16 / l1=63 mm / black23456491

46.86 €

1 1 Day 80M161454042404d1=40 mm / d2=M16 / l1=80 mm / black23456513

Loading...

  1. 1

Basic information

Screw Stainless steel 1.4305 Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure
Inner parts Stainless steel 1.4305 Covering Plastic. black Colour black
Temperature max.(°C) 80 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

Tech Support