Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25151.0126
Part Number
|
---|
25151.0126 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring range (mm) | Load capacity max. (N) | l (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | Nominal dimension | d₃ (mm) | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.69 € | 1 | 1 Day | ~ 5.1 | 460 | 12 | 20.5 | M6 | 16 | 12 | d1=25 mm / d2=M6 / l2=12 mm | 16.5 | 25 | 20.5 | ~ 90 |
Loading...
s(mm) | 2 | Support washer | Stainless steel 1.4301 | Body | Silicone rubber |
---|---|---|---|---|---|
Screw | Stainless steel 1.4301 | Conflict Minerals free | Yes | Temperature max.(°C) | 200 |
For finish picture | 2 | RoHS-compliant | Yes | Branch | plastic / rubber technology |
Temperature min.(°C) | -30 | Function | strike|place|compensate|absorb | Preferential Origin | CE |
This page is Rubber-metal buffers / conical / external thread, stainless steel / Silicone / 25151.01 / HALDER, part number 25151.0126.
You can find the detail information about specifications and dimensions on part number 25151.0126.
Part Number |
---|
25151.0120 |
25151.0121 |
25151.0125 |
25151.0127 |
25151.0132 |
25151.0133 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Spring range (mm) | Load capacity max. (N) | l (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | Nominal dimension | d₃ (mm) | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.11 € | 1 | 1 Day | ~ 4 | 250 | 10 | 16 | M5 | 8 | 10 | d1=19 mm / d2=M5 / l2=10 mm | 12 | 19 | 16 | ~ 63 | |||
9.11 € | 1 | 1 Day | ~ 4 | 250 | 20 | 16 | M5 | 10 | 20 | d1=19 mm / d2=M5 / l2=20 mm | 12 | 19 | 16 | ~ 63 | |||
9.69 € | 1 | 1 Day | ~ 5.1 | 460 | 8 | 20.5 | M6 | 15 | 8 | d1=25 mm / d2=M6 / l2=8 mm | 16.5 | 25 | 20.5 | ~ 90 | |||
9.69 € | 1 | 1 Day | ~ 5.1 | 460 | 25 | 20.5 | M6 | 19 | 25 | d1=25 mm / d2=M6 / l2=25 mm | 16.5 | 25 | 20.5 | ~ 90 | |||
10.78 € | 1 | 1 Day | ~ 6.5 | 760 | 10 | 26 | M8 | 30 | 10 | d1=32 mm / d2=M8 / l2=10 mm | 21 | 32 | 26 | ~ 117 | |||
10.78 € | 1 | 1 Day | ~ 6.5 | 760 | 16 | 26 | M8 | 33 | 16 | d1=32 mm / d2=M8 / l2=16 mm | 21 | 32 | 26 | ~ 117 |