Flat hinges / threaded bolts / Zinc die-cast / silver / 25160.01xx / HALDER (Part Numbers)

Flat hinges / threaded bolts / Zinc die-cast / silver / 25160.01xx / HALDER
[Specifications]
・Function: adjust|readjust|position|pivoting
・Axis: stainless steel
・Body: Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure
・Threaded pin: stainless steel

These hinges are characterised by the compact , robust design and the integrated mounting threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0150
25160.0155
25160.0160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
l₃
(mm)
d₁ h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

9.81 €

1 1 Day 254406125912M55b1=40 mm / Zinc die-cast. silver145.54011

10.78 €

1 1 Day 306501023011.512M66b1=50 mm / Zinc die-cast. silver18.56.55013

15.71 €

1 1 Day 36860194361514M88b1=60 mm / Zinc die-cast. silver21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 2 RoHS-compliant Yes
Body Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Vermehrte Bestellnummer Zinc die-cast. silver Function adjust|readjust|position|pivoting
Conflict Minerals free Yes Threaded pin stainless steel Preferential Origin D

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360