Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25160.0805
Part Number
|
---|
25160.0805 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | l₁ (mm) | d (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | h₂ (mm) | Nominal dimension | b (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.40 € | 1 | 1 Day | 40 | 5.3 | 10 | 25 | 3.5 | 7.8 | l1=40 mm / h1=3.5 mm | 12 |
Loading...
Temperature max.(°C) | 120 | RoHS-compliant | Yes | α(°) | 150 |
---|---|---|---|---|---|
Function | strike | Conflict Minerals free | Yes | Holding plate | Steel investment casting. galvanised. plastic coated|. similar to RAL 9005. black. structural matt |
Stop | NBR | Preferential Origin | D |
This page is Hinge stops / taper countersinks / NBR / 25160.08xx / HALDER, part number 25160.0805.
You can find the detail information about specifications and dimensions on part number 25160.0805.
Part Number |
---|
25160.0810 |
25160.0815 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l₁ (mm) | d (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | h₂ (mm) | Nominal dimension | b (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.97 € | 1 | 1 Day | 50 | 6.3 | 12 | 30 | 4 | 9.2 | l1=50 mm / h1=4 mm | 15 | |||
7.84 € | 1 | 1 Day | 60 | 8.3 | 21 | 36 | 5 | 10.9 | l1=60 mm / h1=5 mm | 18 |