Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25160.0350
Part Number
|
---|
25160.0350 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | l₃ (mm) | d₁ | h₂ (mm) | Nominal dimension | b₃ (mm) | h₃ (mm) | b₁ (mm) | h₄ [+0.5] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.35 € | 1 | 1 Day | 25 | 4 | 40 | 69 | 25 | 9 | 11 | M5 | 5 | b1=40 mm / stainless steel | 14 | 5.5 | 40 | 11 |
Loading...
Axis | stainless steel | For finish picture | 2 | RoHS-compliant | Yes |
---|---|---|---|---|---|
Body | Stainless steel 1.4308 | Vermehrte Bestellnummer | stainless steel | Function | adjust|readjust|position|pivoting |
Conflict Minerals free | Yes | Threaded pin | stainless steel | Preferential Origin | CE |
This page is Flat hinges / threaded bolts / stainless steel / 25160.03xx / HALDER, part number 25160.0350.
You can find the detail information about specifications and dimensions on part number 25160.0350.
Part Number |
---|
25160.0355 |
25160.0360 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | l₃ (mm) | d₁ | h₂ (mm) | Nominal dimension | b₃ (mm) | h₃ (mm) | b₁ (mm) | h₄ [+0.5] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.84 € | 1 | 1 Day | 30 | 6 | 50 | 128 | 30 | 11.5 | 13 | M6 | 6 | b1=50 mm / stainless steel | 18.5 | 6.5 | 50 | 13 | |||
48.31 € | 1 | 1 Day | 36 | 8 | 60 | 240 | 36 | 15 | 17 | M8 | 8 | b1=60 mm / stainless steel | 21.5 | 8.5 | 60 | 17 |