Linear ball bearings / KH..-PP / greased at first / sealed at both ends / relubrication facility / corrosion-resistant

Linear ball bearings / KH..-PP / greased at first / sealed at both ends / relubrication facility / corrosion-resistant
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 6~30
・Overall Length L(mm): 22~50
・Outer Diameter D(mm): 12~40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH06-PP-RROC
KH12-PP-RROC
KH16-PP-RROC
KH20-PP-RROC
KH25-PP-RROC
KH30-PP-RROC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Mass
(g)

18.27 €

1 Available 4 Days 622127

21.38 €

1 Available 4 Days 12281920

24.35 €

1 Available 4 Days 16302427

26.75 €

1 Available 4 Days 20302832

31.62 €

1 Available 4 Days 25403566

38.03 €

1 Available 4 Days 30504097

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support