Linear ball bearing and housing units / KGBA..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KGBA..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~40
・Overall Length L(mm): 32~80

Sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGBA12-PP-AS
KGBA16-PP-AS
KGBA20-PP-AS
KGBA25-PP-AS
KGBA30-PP-AS
KGBA40-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

80.48 €

1 Available 4 Days 12324279

86.23 €

1 Available 4 Days 163650120

98.85 €

1 Available 4 Days 204560200

137.95 €

1 Available 4 Days 255874410

139.73 €

1 Available 4 Days 306884621

188.93 €

1 Available 4 Days 40801081242

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support