Linear ball bearing and housing units / KGHA..-PP, closed, sealed

Linear ball bearing and housing units / KGHA..-PP, closed, sealed
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~30
・Overall Length L(mm): 38~71.5

Sealed, greased, corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGHA20-PP
KGHA25-PP
KGHA30-PP
KGHA40-PP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

54.70 €

1 Available 4 Days 203825303

67.65 €

1 Available 4 Days 254955496

79.53 €

1 Available 4 Days 3059.2565.25860

107.12 €

1 Available 4 Days 1271.578.51434

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support