Linear ball bearing and housing units / KGSCS..-PP-AS, with self-aligning linear ball bearing, open design, sealed, greased, relubrication facility

Linear ball bearing and housing units / KGSCS..-PP-AS, with self-aligning linear ball bearing, open design, sealed, greased, relubrication facility
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 20, 25, 40
・Overall Length L(mm): 47, 58, 80

With self-aligning linear ball bearing, open slotted design, sealed, greased, with relubrication facility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGSCS20-PP-AS
KGSCS25-PP-AS
KGSCS40-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

126.00 €

1 Available 4 Days 204760360

151.73 €

1 Available 4 Days 255875800

275.90 €

1 Available 4 Days 40801101900

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support