Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGSNS40-PP-AS
Diameter of Inscribed Circle dr(φ) | 62 | Overall Length L(mm) | 80 | B(mm) | 108 |
---|---|---|---|---|---|
RoHS Certificate | Available | REACH Certificate | Available | Mass(g) | 1650 |
This page is Linear ball bearing and housing units / KGSNS..-PP-AS, with self-aligning linear ball bearing, slotted design, sealed, greased, relubrication facility, part number KGSNS40-PP-AS.
You can find the detail information about specifications and dimensions on part number KGSNS40-PP-AS.