Linear ball bearing and housing units / KTFS..-PP-AS, with self-aligning linear ball bearing, sealed, greased, with relubrication facility

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Heavy Duty Range, Linear Ball Bearing and Housing Units

Product Information

Centring collar
Tandem arrangement
Sealed
Greased, with relubrication facility

Specifications


KTFS..-PP-AS
 
Dimension table · Dimensions in mm
Designation

 
Mass
m
DimensionsMounting dimensionsBall
rows



Quantity
Basic load ratings1)


≈g
FW

 
B

 
L

 
H

 
JB

±0.15
L4

 
L5

 
JL4

 
D12)

g7
D2
–0.1
–0.3
JH

±0.15
T5

 
G2

 
N1

 
K5

 
G3

 
dyn.
Cmin
N
stat.
C0 min
N
KTFS12-PP-AS180124270343246103530302413M65.3M5M8X181 0201 200
KTFS16-PP-AS260165078403850103935352818M86.6M6M8X181 7901 900
KTFS20-PP-AS550206096504560104842423522M108.4M8M8X183 1003 200
KTFS25-PP-AS7002574122605673106152524226M1210.5M10M8X184 4004 850
KTFS30-PP-AS1 1003084142706482107161615035M1613.5M12M8X187 5507 900
1) The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2) Recommended locating bore for D1 = H7.
 
Part Number
KTFS12-PP-AS
KTFS16-PP-AS
KTFS20-PP-AS
KTFS25-PP-AS
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
B
(mm)
Mass
(g)
1 4 Days 127042200
1 4 Days 167850260
1 4 Days 209660550
1 4 Days 2512274900

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support