Profile rails / precision class selectable / TKVD-ADB25, 30, 35 (Part Numbers)

Profile rails / precision class selectable / TKVD-ADB25, 30, 35
[Specifications]
・Rail Width(mm): 23, 28, 34
・Mounting Height H(mm): 18.7, 23.5, 27
・Length L(mm): 5860, 5880

Guideways for linear recirculating ball bearing unit and four-row linear recirculating ball guidance system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TKVD25-ADB-G2-HJ
TKVD25-ADB-G3-HJ
TKVD30-ADB-G3-HJ
TKVD35-ADB-G2-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Length L
(mm)
Customs tariff weight
1 4 Days 2318.758800.003
1 4 Days 2318.758800.003
1 4 Days 2823.558600.004
1 4 Days 342758600.006

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support