Linear guideway carriages / stainless steel / precision class selectable / KWVE-ES-RROC (Part Numbers)

Linear guideway carriages / stainless steel / precision class selectable / KWVE-ES-RROC
[Specifications]
・Rail Width(mm): 42, 48
・Mounting Height H(mm): 28, 33
・Length L(mm): 71.4, 83.3
・Preload class: G3

Carriages KWVE..-B-ES, carriage for four-row linear ball bearing and guideway assembly, expanded type, narrow design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE20-B-ES-RROC-V1-G3
KWVE20-B-ES-RROC-V2-G3
KWVE25-B-ES-RROC-V1-G3
KWVE25-B-ES-RROC-V2-G3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight
1 4 Days 4228131002700071.4V10.315
1 4 Days 4228131002700071.4V20.315
1 4 Days 4833179003700083.3V10.522
1 4 Days 4833179003700083.3V20.522

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support