Linear guideway carriages / long carriage / stainless steel / recirculating roller / RWU-E-L-RROC (Part Numbers)

Linear guideway carriages / long carriage / stainless steel / recirculating roller / RWU-E-L-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 140
・Mounting Height H(mm): 70
・Length L(mm): 210.7
・Preload class: G2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU55-E-L-RROC-V3-G2

Part Number
RWU55-E-L-RROC-V3-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

812.48 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 140 Mounting Height H(mm) 70 Basic Load Rating: Dynamic Load(N) 167000
Basic Load Rating: Static Load(N) 415000 Length L(mm) 210.7 Preload class G2
Accuracy class V3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight 6.8 Customs tariff weight unit kg

This page is Linear guideway carriages / long carriage / stainless steel / recirculating roller / RWU-E-L-RROC, part number RWU55-E-L-RROC-V3-G2.
You can find the detail information about specifications and dimensions on part number RWU55-E-L-RROC-V3-G2.

Tech Support