Needle Roller Flat Cages FF..ZW (Part Numbers)

Needle Roller Flat Cages FF..ZW
  • Volume Discount
[Specifications]
・d(mm): 3, 3.5
・D(mm): 60, 78.2
・B(mm): 45, 55

FF..-ZW, needle roller flat cages.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FF3045-ZW
FF3555-ZW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
D
(mm)
B
(mm)

3.32 €

1 Available 4 Days 36045

-

1 4 Days 3.578.255

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support