Carriages LFKL..-E-SF, Compact Carriage, Wide, Long Design, Clearance-free; Corrosion-resistant Design Possible

Carriages LFKL..-E-SF, Compact Carriage, Wide, Long Design, Clearance-free; Corrosion-resistant Design Possible
[Specifications]
・B(mm): 145
・L(mm): 186

Carriage, compact carriage, wide, long design, clearance-free; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFKL52-E-SF

Part Number
LFKL52-E-SF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

222.50 €

1 17 Days

Loading...

  1. 1

Basic information

B(mm) 145 H1(mm) 53.8 L(mm) 186
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 2.9

This page is Carriages LFKL..-E-SF, Compact Carriage, Wide, Long Design, Clearance-free; Corrosion-resistant Design Possible, part number LFKL52-E-SF.
You can find the detail information about specifications and dimensions on part number LFKL52-E-SF.

Tech Support