Carriages LFKL..-SF, Compact Carriage, Clearance-free, Corrosion-resistant Design Possible (Part Numbers)

Carriages LFKL..-SF, Compact Carriage, Clearance-free, Corrosion-resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 65-130
・L(mm): 85-136

Carriage, compact carriage, clearance-free; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFKL25-SF-(85-65)
LFKL32-SF-(112-86)
LFKL52-SF-(136-130)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)

181.77 €

1 Available 4 Days 6523.585

203.12 €

1 Available 4 Days 8632112

236.03 €

1 Available 4 Days 13046.1136

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support