Lubrication and Wiper Units AB.LFL (Part Numbers)

Lubrication and Wiper Units AB.LFL
  • Volume Discount
[Specifications]
・B(mm): 31
・L(mm): 104.5
・H1(mm): 16.5

Lubrication and Wiper Units.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AB.LFL32-B

Part Number
AB.LFL32-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.83 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 31 H1(mm) 16.5 L(mm) 104.5
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.023

This page is Lubrication and Wiper Units AB.LFL, part number AB.LFL32-B.
You can find the detail information about specifications and dimensions on part number AB.LFL32-B.

Tech Support