Guideways LFS, Solid Profile, with Two Raceway Shafts; Corrosion-Resistant Design Possible (Part Numbers - CAD Download)

Guideways LFS, Solid Profile, with Two Raceway Shafts; Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 20-120
・H(mm): 12.2-34
・L(mm): 2400-8000

Guideway, solid profile, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS20
LFS25
LFS32
LFS52
LFS120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

125.13 €

1 Available 4 Days 2012.224000.001

131.25 €

1 Available 4 Days 251524000.001

144.90 €

1 Available 4 Days 322060000.002

180.95 €

1 Available 4 Days 523460004.5

-

1 4 Days 1202580000.008

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support