Guideways LFS..-FHE, Flat Solid Profile, Half Guideway, Fixing Hole Spacing Half of Standard,with One Raceway Shaft, Corrosion-Resistant Design Possible (Part Numbers - CAD Download)

Guideways LFS..-FHE, Flat Solid Profile, Half Guideway, Fixing Hole Spacing Half of Standard,with One Raceway Shaft, Corrosion-Resistant Design Possible
[Specifications]
・B(mm): 26
・H(mm): 10
・L(mm): 4000

Guideway, flat solid profile, half guideway, fixing hole spacing half of standard, with one raceway shaft; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-FHE

Part Number
LFS32-FHE
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

B(mm) 26 H(mm) 10 L(mm) 4000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.8

Tech Support