Guideways LFS..-M, Hollow Section Profile, with Fixing Slots, with Two Raceway Shafts, Corrosion-resistant Design Possible (Part Numbers - CAD Download)

Guideways LFS..-M, Hollow Section Profile, with Fixing Slots, with Two Raceway Shafts, Corrosion-resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 32
・H(mm): 66.5
・L(mm): 8000

Guideway, hollow section profile, with fixing slots, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-M

Part Number
LFS32-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.45 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 32 H(mm) 66.5 L(mm) 8000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.006

Tech Support