Guideways LFS..-M-RB Hollow Section Profile, with Fixing Slots, with Two Raceway Shafts, Corrosion-resistant (Part Numbers)

Guideways LFS..-M-RB Hollow Section Profile, with Fixing Slots, with Two Raceway Shafts, Corrosion-resistant
[Specifications]
・Type: Guideways
・B(mm): 32
・H(mm): 66.5
・L(mm): 8000
・LFS32-M-RB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-M-RB

Part Number
LFS32-M-RB
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

B(mm) 32 H(mm) 66.5 L(mm) 8000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.012

Tech Support