Manufacturer part number: E20-XL-KRR
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter d: 20 φ
Outer Diameter D: 47 φ
Width B (or T): 34.1 mm
Basic Dynamic Load Rating: 12800 N
Basic Load Rating Static Rating: 6600 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E20-XL-KRR
Part Number
|
---|
E20-XL-KRR |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Width with mounting components B1 (mm) | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 20 | 47 | 34.1 | 12800 | 6600 | 12800 | 6600 | 43.7 | 0.2 |
Loading...
Load Direction | Radial / Thrust | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Radial insert ball bearings / single row / KRR / eccentric locking collar / Exx-KRR / INA, part number E20-XL-KRR.
You can find the detail information about specifications and dimensions on part number E20-XL-KRR.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E25-XL-KRR |
E30-XL-KRR |
E35-XL-KRR |
E40-XL-KRR |
E45-XL-KRR |
E50-XL-KRR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Width with mounting components B1 (mm) | Customs tariff — weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.23 € | 1 | Available | 3 Days | 25 | 52 | 34.9 | 14000 | 7800 | 14000 | 7800 | 44.5 | 0.25 | ||
- | 1 | 4 Days | 30 | 62 | 36.5 | 20700 | 11300 | 20700 | 11300 | 48.5 | 0.4 | |||
- | 1 | 4 Days | 35 | 72 | 37.7 | 25500 | 15300 | 25500 | 15300 | 51.3 | 0.57 | |||
- | 1 | 4 Days | 40 | 80 | 42.9 | 34500 | 19800 | 34500 | 19800 | 56.5 | 0.75 | |||
- | 1 | 4 Days | 45 | 85 | 42.9 | 32500 | 20400 | 32500 | 20400 | 56.5 | 0.85 | |||
48.97 € | 1 | Available | 3 Days | 50 | 90 | 49.2 | 37500 | 23200 | 37500 | 23200 | 62.8 | 1 |