Radial insert ball bearings / outer ring spherical / eccentric locking collar / R seals on both sides / NExx-KRR-B / INA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NE50-XL-KRR-B

Part Number
NE50-XL-KRR-B
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 50 Outer Diameter D(φ) 110 Width B (or T)(mm) 49.2
Basic Dynamic Load Rating(N) 66000 Maximum Allowable Rotational Speed(1/min) 7300 Load Direction Radial / Thrust
Basic Load Rating Static Rating(N) 38000 Basic Load Rating Dynamic Rating (Ca)(N) 66000 Basic Load Rating Static Rating(Coa)(N) 38000
Width with mounting components B1(mm) 66.75 RoHS Certificate Available REACH Certificate Available
Customs tariff — weight(kg) 1.82

This page is Radial insert ball bearings / outer ring spherical / eccentric locking collar / R seals on both sides / NExx-KRR-B / INA, part number NE50-XL-KRR-B.
You can find the detail information about specifications and dimensions on part number NE50-XL-KRR-B.

Tech Support