Sealing Ring (Part Numbers)

Sealing Ring
[Specifications]
・Material: Steel, NBR
・Width(mm): 265~426

Bolt-on seal, unsplit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTAC34
BTAC36
BTAC38
BTAC40
BTAC44
BTAC48
BTAC52
BTAC56
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Customs tariff weight
(kg)
Bearing Play Unit
1 4 Days 2658.1C3
1 4 Days 2758.8C3
1 4 Days 2909.4C3
1 4 Days 31011.3-
1 4 Days 34013.2-
1 4 Days 36015.8-
1 4 Days 38016.7-
1 4 Days 42619.1-

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support