Felt Rings, Felt Strips (Part Numbers)

Felt Rings, Felt Strips
  • Volume Discount
[Specifications]
・Inner dimension(mm): 5-16
・Width(mm): 4-12

FAG bearing accessories, felt rings/felt strips, inner diameters 5~16mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STRS153401-1-5X4-F2
STRS153401-1-6X5-F2
STRS153401-1-8X6.5-F2
STRS153401-1-9X7.5-F2
STRS153401-1-12X10-F2
STRS153401-1-12X12-F2
STRS153401-1-14X11-F2
STRS153401-1-16X12-F2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Width
(mm)
Weight
(kg)

3.05 €

25 Available 4 Days 540.007

3.43 €

25 Available 4 Days 650.009

7.80 €

25 Available 4 Days 86.50.019

10.53 €

25 Available 4 Days 97.50.024

-

1 Quote 12100.043

24.57 €

1 Available 4 Days 1212-

24.85 €

1 Available 4 Days 14110.055

27.32 €

25 Available 4 Days 16120.069

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support