Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KSR20-B0-08-10-18-08 |
KSR20-B0-08-10-18-15 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | d (mm) | D (mm) | Thickness of sprocket C1 (mm) | Pitch circle diameter (gearing) D0 (mm) | Tip diameter (gearing) Dk (mm) | Chamfer width C2 (mm) | Locking collar width B1 (mm) | Outside diameter eccentric locking collar d3 (mm) | Outside diameter locking collar/locknut d3 (mm) | Width, outer ring C (mm) | Tooth set p (Inch) | Width of flats W (mm) | Width accros flats W (mm) | Weight/Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 18 | 20 | 47 | 7 | 73.1 | 78.6 | 1.1 | 31 | 33 | 33 | 14 | 0.5 | 3 | M6 X 0,75 | 0.26 | |||
- | 1 | 4 Days | 18 | 20 | 47 | 7 | 73.1 | 78.6 | 1.1 | 31 | 33 | 33 | 14 | 0.5 | 3 | M6 X 0,75 | 0.26 |
Loading...
Upper tolerance d(mm) | 0.018 | Lower tolerance d(mm) | 0 | ISO chain | x |
---|---|---|---|---|---|
RoHS Certificate | Available | REACH Certificate | Available |
Configure
Basic Attributes
Number of Teeth(T)
d(mm)
D(mm)
Thickness of sprocket C1(mm)
Pitch circle diameter (gearing) D0(mm)
Tip diameter (gearing) Dk(mm)
Chamfer width C2(mm)
Locking collar width B1(mm)
Outside diameter eccentric locking collar d3(mm)
Outside diameter locking collar/locknut d3(mm)
Width, outer ring C(mm)
Tooth set p(Inch)
Width of flats W(mm)
Width accros flats W(mm)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes