Shaft Seal, FKM, DIN 3760 (Part Numbers)

Shaft Seal, FKM, DIN 3760
  • Volume Discount
[Specifications]
・Internal diameter(mm): 6-440
・Outer diameter(mm): 16-480
・DIN 3760
・Material: FKM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49389067
49389068
49389131
49389133
49403315
49403331
49403354
49403382
49403551
49404463
49404488
49404489
49404496
49404551
49404571
49404611
49404635
49404955
49405054
49405232
49405255
67020257
67020259
67020265
67020288
67020304
67020308
67020309
67020312
67020315
67020317
67020319
67020322
67020323
67020326
67020332
67020336
67020338
67020339
67020342
67020343
67020345
67020346
67020357
67020364
67020366
67020373
67020374
67020375
67020376
67020381
67020390
67020392
67020393
67020396
67020400
67020403
67020404
67020409
67020423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series Customs tariff number

12.53 €

1 Available 12 Days 4062726.67A84879090

18.53 €

1 Available 12 Days 70901050.7A84879090

15.67 €

1 Available 12 Days 50721041.67AS84879090

20.03 €

1 Available 12 Days 70901050.833AS84879090

8.77 €

1 Available 17 Days 2540711.65A84879090

8.77 €

1 Available 12 Days 304079.64A84879090

8.95 €

1 Available 12 Days 3245712.63A84879090

11.33 €

1 Available 12 Days 4560720A84879090

14.53 €

1 Available 17 Days 5072834.39A84879090

15.62 €

1 Available 17 Days 60801043.66A84879090

23.12 €

1 Available 17 Days 951201294.52A84879090

23.12 €

1 Available 12 Days 1001201284.42A84879090

27.07 €

1 Available 17 Days 11514012113.75A84879090

114.20 €

1 Available 12 Days 24027015406.667A84879090

20.55 €

1 Available 12 Days 651001074.85A84879090

15.62 €

1 Available 17 Days 40801059.85A84879090

83.90 €

1 Available 12 Days 18021015278.95A84879090

21.83 €

1 Available 17 Days 901101065.98A84879090

16.87 €

1 Available 12 Days 60801046.15AS84879090

8.70 €

1 Available 17 Days 203579.52AS84879090

20.03 €

1 Available 17 Days 55901065AS84879090

7.35 €

1 Available 17 Days 71672.51A84879090

7.35 €

2 Available 17 Days 81672.57A84879090

6.85 €

2 Available 17 Days 142475.23A84879090

9.90 €

1 Available 12 Days 2047718.5A84879090

8.95 €

2 Available 17 Days 25451015A84879090

10.58 €

1 Available 17 Days 25521030.93A84879090

12.53 €

1 Available 12 Days 25621041.82A84879090

8.77 €

1 Available 12 Days 2840710.96A84879090

9.90 €

1 Available 17 Days 28471024.09A84879090

8.95 €

1 Available 12 Days 3042711.23A84879090

9.90 €

1 Available 12 Days 30471019.81A84879090

10.58 €

2 Available 17 Days 30521026.97A84879090

9.77 €

1 Available 12 Days 30551030.83A84879090

12.53 €

1 Available 12 Days 30621039.29A84879090

9.90 €

1 Available 12 Days 3550715.09A84879090

10.58 €

2 Available 17 Days 35551028.64A84879090

12.53 €

1 Available 17 Days 3562730.23A84879090

12.53 €

2 Available 17 Days 35621037.5A84879090

10.58 €

1 Available 12 Days 3852717.08A84879090

11.33 €

1 Available 17 Days 38561027.27A84879090

12.53 €

1 Available 17 Days 38621025A84879090

10.58 €

1 Available 17 Days 4052715.71A84879090

12.53 €

1 Available 17 Days 42621032.46A84879090

12.53 €

1 Available 12 Days 45651034A84879090

14.53 €

1 Available 17 Days 45721043.97A84879090

12.53 €

1 Available 17 Days 5062718.38A84879090

12.53 €

1 Available 12 Days 5065825.56A84879090

13.98 €

1 Available 17 Days 50681034.51A84879090

13.98 €

1 Available 17 Days 50701037.12A84879090

15.62 €

1 Available 17 Days 50801053.46A84879090

14.53 €

1 Available 17 Days 55721037.6A84879090

15.62 €

1 Available 12 Days 5580841.78A84879090

15.62 €

1 Available 12 Days 55801049.6A84879090

18.53 €

1 Available 17 Days 55901065.344A84879090

14.53 €

1 Available 12 Days 6075831.18A84879090

17.68 €

1 Available 17 Days 60851055.96A84879090

18.53 €

1 Available 12 Days 60901060.38A84879090

15.62 €

1 Available 17 Days 65801040A84879090

19.43 €

1 Available 17 Days 75951055.77A84879090

Loading...

Basic information

Material FKM

Tech Support