Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BTM 90 ATN9/DBAVQ496
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 90 | Outer Diameter D(φ) | 140 |
---|---|---|---|---|---|
Width B(mm) | 45 | Weight(g) | 2220.0 | cage material | plastic, glass fiber reinforced |
contact angle | 30 | pre load | light | type | set of two |
setup | O-Setup | GTIN/EAN | 7316576780905 | series | BTM… |
precision class | VQ496 | Customs tariff number | 84821090 |
This page is Angular contact ball bearings / set of two / close tolerances / contact angle 30° / SKF, part number BTM 90 ATN9/DBAVQ496.
You can find the detail information about specifications and dimensions on part number BTM 90 ATN9/DBAVQ496.