Grease Gun (Part Numbers)

Grease Gun
[Specifications]
・Maximum pressure: 300 bar (4 350 psi)
・Volume per stroke: Approx. 0,46 cm3 (0.03 in.3)
・Flexible hose length: 300 mm (12 in.)

[Features]
・Easy-to-use: only one hand is needed to operate the gun
・Refillable: grease filling nipple and de-airing valve allow filling up by filler or grease pump
・Heavy duty: operating pressure up to 300 bar (4 350 psi)
・Flexible hydraulic type hose: can be bent, can be mounted both horizontally and vertically on the gun

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAGH 400

Part Number
LAGH 400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.93 €

1 12 Days

Loading...

  1. 1

Basic information

Weight(g) 1486.0 Customs tariff number 84139100

This page is Grease Gun, part number LAGH 400.
You can find the detail information about specifications and dimensions on part number LAGH 400.

Tech Support