Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE 50 ES-2RS
Part Number
|
---|
GE 50 ES-2RS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw shape | Connection screw direction | Operating Temperature Range (°C) | Outer diameter (mm) | Width (mm) | Weight (g) | bearing clearance | sealing | dimensional series | type | width2 in mm | GTIN/EAN | thread size | series | tribological pairing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.34 € | 1 | 17 Days | 50 | - | - | -30~130 | 75 | 35 | 532.0 | CN | 2RS | - | - | 28 | 7316576609411 | - | GE…ES | steel/steel |
Loading...
Customs tariff number | 84833080 |
---|
This page is Joint Bearing, part number GE 50 ES-2RS.
You can find the detail information about specifications and dimensions on part number GE 50 ES-2RS.
Configure
Basic Attributes
Connection screw shape
Connection screw direction
dimensional series
type
thread size
Type
I.D. D(mm)
Outer diameter(mm)
Width(mm)
Weight(g)
bearing clearance
sealing
width2 in mm
GTIN/EAN
series
tribological pairing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GAC 60 F |
GAC 70 F |
GE 10 C |
GE 50 ESX-2LS |
GE 50 TXE-2LS |
GE 50 TXG3E-2LS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw shape | Connection screw direction | Operating Temperature Range (°C) | Outer diameter (mm) | Width (mm) | Weight (g) | bearing clearance | sealing | dimensional series | type | width2 in mm | GTIN/EAN | thread size | series | tribological pairing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.85 € | 1 | 17 Days | 60 | - | - | -40~75 | 95 | 23 | 672.0 | - | without | - | - | 21 | 7316577003065 | - | GAC…F | steel/PTFE-FRP | ||
248.01 € | 1 | 17 Days | 70 | - | - | -40~75 | 110 | 25 | 1005.0 | - | without | - | - | 23 | 7316577106681 | - | GAC…F | steel/PTFE-FRP | ||
14.28 € | 1 | 12 Days | 10 | - | - | -50~150 | 19 | 9 | 10 | - | without | - | - | 6 | 7316576609176 | - | GE…C | steel/PTFE-sinter bronze | ||
63.09 € | 1 | 17 Days | 50 | - | - | -50~200 | 75 | 35 | 560.0 | CN | 2LS | - | - | 28 | - | - | GE…ESX-2LS | steel/steel | ||
101.45 € | 1 | 17 Days | 50 | - | - | -55~110 | 75 | 35 | 540.0 | - | 2LS | - | - | 28 | 7316571875460 | - | GE…TX | steel/PTFE-fabric | ||
286.96 € | 1 | 17 Days | 50 | - | - | -55~110 | 75 | 35 | 550.0 | - | 2LS | - | - | 28 | 7316572060551 | - | GE…TXG | steel/PTFE-fabric |