Joint Bearing, Imperial (GEZ 014 ES)

Joint Bearing, Imperial GEZ 014 ES

Product Details:

Manufacturer part number: GEZ 014 ES

Brand: SKF

Price: 25.93

Delivery time: 17 Days


Technical Data:

I.D. D: 22.2 mm

Operating Temperature Range: -50~200 °C

Outer diameter: 36.5 mm

Width: 19.4 mm

Weight: 85 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEZ 014 ES

Part Number
GEZ 014 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Operating Temperature Range
(°C)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
sealing width2 in mm GTIN/EAN

25.93 €

1 17 Days 22.2-50~20036.519.485without16.6627316576612206

Loading...

  1. 1

Basic information

bearing clearance CN series GEZ…ES tribological pairing steel/steel
Customs tariff number 84833080

This page is Joint Bearing, Imperial, part number GEZ 014 ES.
You can find the detail information about specifications and dimensions on part number GEZ 014 ES.

Variation of this product

Part Number
GEZ 010 ES
GEZ 012 ES
GEZ 012 ES-2RS
GEZ 100 ES
GEZ 104 ES
GEZ 104 ES-2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Operating Temperature Range
(°C)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
sealing width2 in mm GTIN/EAN

26.08 €

1 17 Days 15.875-50~20026.98813.89432without11.9137316576612183

28.92 €

1 17 Days 19.1-50~20031.716.653.0without14.2757316576612190

34.75 €

1 17 Days 19.1-20~8031.716.654.02RS14.2757316577080356

32.15 €

1 17 Days 25.4-50~20041.27522.225120.0without19.057316576608421

43.25 €

1 17 Days 31.75-50~20050.827.762216.0without23.87316576612220

54.50 €

1 17 Days 31.75-20~8050.827.762230.02RS23.87316576612237

Tech Support