Clamping Sleeve, Divided (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H 310/40 D

Part Number
H 310/40 D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.81 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 40 Outer diameter(mm) 42 Weight(g) 373.0
internal diameter in mm 40 external diameter in mm 42 length in mm 40
GTIN/EAN 7316570564891 thread size M50x1.5 series H
Customs tariff number 84829900

This page is Clamping Sleeve, Divided, part number H 310/40 D.
You can find the detail information about specifications and dimensions on part number H 310/40 D.

Tech Support