Withdrawal Sleeve, with Special Bore, AHX (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX 3122/100

Part Number
AHX 3122/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

340.58 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 100 Outer diameter(mm) 110 Weight(g) 1180.0
internal diameter in mm 100 external diameter in mm 110 length in mm 68
GTIN/EAN 7316577013446 thread size M120x2 series AHX...
Customs tariff number 84829900

This page is Withdrawal Sleeve, with Special Bore, AHX, part number AHX 3122/100.
You can find the detail information about specifications and dimensions on part number AHX 3122/100.

Tech Support