Flange Bearing Unit, Steel Sheet, Oval (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFT 12 TF

Part Number
PFT 12 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.80 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 12 Rolling Element Material Steel Temperature range -30 to +120 °C
Mounting tensioning bearing threaded pins Type of mounting holes hole Case material steel plate
GTIN/EAN 7316571556178 Series PFT...TF Customs tariff number 84832000
Weight(g) 190

This page is Flange Bearing Unit, Steel Sheet, Oval, part number PFT 12 TF.
You can find the detail information about specifications and dimensions on part number PFT 12 TF.

Tech Support