Piston Seal, NBR, 3-part (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KK22 80X66X22.5 MM

Part Number
KK22 80X66X22.5 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.00 €

2 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 80 Internal Diameter(φ) 66 Width(mm) 22.5
Engineering material NBR Weight(g) 51.5 series KK
Customs tariff number 40169300

This page is Piston Seal, NBR, 3-part, part number KK22 80X66X22.5 MM.
You can find the detail information about specifications and dimensions on part number KK22 80X66X22.5 MM.

Tech Support