Banded V-belt, Predator (Part Numbers)

Banded V-belt, Predator
· At least 40% higher power ratings than standard construction V-belts
· No need for constant belt re-tensioning: less maintenance, less downtime
· Excellent problem solver
· Static conductive (ISO 1813 - with the exception of 8VP) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Available on demand in Matched sets. Contact Customer Service for details
· REACH and RoHS 2 compliant
· Temperature range: -30°C to +60°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8VP 5000/4
8VP 5000/5
15 JP 6300/3
15JP6350/6
9182-04315
9193-92103
9193-92106
9193-92203
9193-92205
9193-92304
9193-92305
9193-92502
9193-92506
9193-92602
9193-92604
9193-92605
9193-92606
9193-92608
9193-92803
9193-93103
9193-93506
9193-93706
9193-94005
9193-94007
9193-94203
9193-98004
9194-53506
9194-54005
9194-54503
9194-54504
9194-54506
9194-54510
9194-55010
9194-55303
9194-55310
9194-56304
9194-56704
9194-56712
9194-57105
9194-58004
9194-59004
9194-59007
9195-63503
SPBP 2500/3
SPBP 3150/2
SPBP 3750/3
SPBP 4750/4
SPBP 4750/5
SPBP 5600/3
SPBP 7100/4
SPCP 4000/4
SPCP 5300/8
SPCP 6000/3
SPCP 6700/3
SPCP 9000/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

21,091.68 €

1 12 Days 4 Rows127008VP23541446560143936596.02640103900

26,364.52 €

1 12 Days 5 Rows127008VP23541257106629645745.02640103900

3,304.61 €

1 12 Days 3 Rows630015JP13-5616.01640103900

6,534.92 €

1 12 Days 6 Rows635015JP13-11232.01640103900

12,848.13 €

1 12 Days 4 Rows80018VP23541446560124823133.02640103900

1,267.54 €

1 12 Days 3 Rows2120SPBP1354144655844042048.01640103300

2,536.94 €

1 12 Days 6 Rows2120SPBP13-4094.99981640103300

1,300.81 €

1 12 Days 3 Rows2240SPBP1354144655844422164.01640103300

2,169.46 €

1 12 Days 5 Rows2240SPBP1354144655844663607.01640103300

1,751.46 €

1 12 Days 4 Rows2360SPBP1354144655844973045.01640103300

2,196.42 €

1 12 Days 5 Rows2360SPBP1354144655845033806.01640103300

897.74 €

1 12 Days 2 Rows2500SPBP13-1613.01640103900

2,694.48 €

1 12 Days 6 Rows2500SPBP1354144656058884838.01640103900

954.74 €

1 12 Days 2 Rows2650SPBP1354144655845581709.01640103900

1,911.71 €

1 12 Days 4 Rows2650SPBP1354144655845723419.01640103900

2,381.61 €

1 12 Days 5 Rows2650SPBP1354144655845894274.01640103900

2,865.67 €

1 12 Days 6 Rows2650SPBP1354144656059875128.01640103900

3,818.34 €

1 12 Days 8 Rows2650SPBP1354144656060076838.01640103900

1,492.55 €

1 12 Days 3 Rows2800SPBP1354144655846022712.01640103900

1,618.89 €

1 12 Days 3 Rows3150SPBP13-3052.01640103900

3,582.87 €

1 12 Days 6 Rows3550SPBP1354144656065406886.01640103900

3,834.96 €

1 12 Days 6 Rows3750SPBP1354144656066567277.01640103900

3,470.53 €

1 12 Days 5 Rows4000SPBP13-6468.01640103900

4,861.45 €

1 12 Days 7 Rows4000SPBP13-9055.01640103900

2,163.97 €

1 12 Days 3 Rows4250SPBP1354144655848864127.01640103900

5,480.83 €

1 12 Days 4 Rows8000SPBP13541446558533310374.01640103900

6,387.72 €

1 12 Days 6 Rows3550SPCP1854144656086749891.02240103900

5,810.17 €

1 12 Days 5 Rows4000SPCP1854144655857779293.02240103900

3,910.79 €

1 12 Days 3 Rows4500SPCP1854144655858386275.02240103900

5,213.29 €

1 12 Days 4 Rows4500SPCP1854144655858458366.02240103900

7,820.44 €

1 12 Days 6 Rows4500SPCP18-13350.02240103900

13,034.02 €

1 12 Days 10 Rows4500SPCP18-20916.02240103900

14,404.38 €

1 12 Days 10 Rows5000SPCP18-23457.02240103900

4,580.67 €

1 12 Days 3 Rows5300SPCP1854144655859517459.02240103900

15,268.92 €

1 12 Days 10 Rows5300SPCP18541446560920624864.02240103900

7,627.63 €

1 12 Days 4 Rows6300SPCP18541446558608811827.02240103900

8,086.13 €

1 12 Days 4 Rows6700SPCP18541446558612512579.02240103900

24,258.21 €

1 12 Days 12 Rows or More6700SPCP18541446560950337737.02240103900

11,004.45 €

1 12 Days 5 Rows7100SPCP18541446558617016664.02240103900

9,771.17 €

1 12 Days 4 Rows8000SPCP18541446558624815028.02240103900

11,061.53 €

1 12 Days 4 Rows9000SPCP18541446558632316909.02240103900

19,357.68 €

1 12 Days 7 Rows9000SPCP18541446560990929591.02240103900

3,267.45 €

1 12 Days 3 Rows635015JP13-5616.01640103900

1,347.17 €

1 12 Days 3 Rows2500SPBP13-2419.01640103900

1,079.72 €

1 12 Days 2 Rows3150SPBP13-2035.00011640103900

1,917.37 €

1 12 Days 3 Rows3750SPBP13-3638.01640103900

3,218.05 €

1 12 Days 4 Rows4750SPBP13-6149.01640103900

4,027.57 €

1 12 Days 5 Rows4750SPBP13-7686.01640103900

2,886.90 €

1 12 Days 3 Rows5600SPBP13-5440.01640103900

4,747.88 €

1 12 Days 4 Rows7100SPBP1354144655852589202.01640103900

4,647.46 €

1 12 Days 4 Rows4000SPCP18-7434.02240103900

12,215.19 €

1 12 Days 8 Rows5300SPCP18-19890.02240103900

1,733.61 €

1 12 Days 3 Rows6000SPCP18-8445.02240103900

6,177.81 €

1 12 Days 3 Rows6700SPCP18-9434.02240103900

7,189.99 €

1 12 Days -9000SPCP18-32800.02240103900

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer

Tech Support