Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature range (max) (°C) | Length (mm) | profile | Height (mm) | GTIN/EAN | Weight (g) | Width (mm) | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74.63 € | 1 | 12 Days | 60 | 3505 | - | 14 | - | 1300.0 | 22 | 40103900 | ||
151.78 € | 1 | 12 Days | 60 | 6050 | - | - | 5412571052626 | 2276.0 | 22 | 40103900 | ||
8.72 € | 1 | 12 Days | 60 | 425 | - | 6 | 5414465671388 | 32.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 485 | - | 6 | 5412571048957 | 40.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 515 | - | 6 | 5414465671395 | 38.0 | 10 | 40103900 | ||
9.52 € | 1 | 12 Days | 60 | 560 | - | 6 | 5412571048964 | 41.0 | 10 | 40103900 | ||
9.52 € | 1 | 12 Days | 60 | 610 | - | 6 | 5412571048971 | 45.0 | 10 | 40103200 | ||
9.52 € | 1 | 12 Days | 60 | 630 | - | 6 | 5412571048988 | 50.0 | 10 | 40103200 | ||
9.52 € | 1 | 12 Days | 60 | 653 | - | 6 | 5414465671401 | 48.0 | 10 | 40103200 | ||
9.52 € | 1 | 12 Days | 60 | 710 | - | 6 | 5412571048995 | 52.0 | 10 | 40103200 | ||
9.52 € | 1 | 12 Days | 60 | 730 | - | 6 | 5412571049008 | 54.0 | 10 | 40103200 | ||
10.17 € | 1 | 12 Days | 60 | 785 | - | 6 | 5412571049015 | 60.0 | 10 | 40103200 | ||
10.17 € | 1 | 12 Days | 60 | 865 | - | 6 | 5414465671418 | 63.0 | 10 | 40103200 | ||
10.17 € | 1 | 12 Days | 60 | 910 | - | 6 | 5412571049022 | 70.0 | 10 | 40103200 | ||
10.17 € | 1 | 12 Days | 60 | 935 | - | 6 | 5412571049039 | 70.0 | 10 | 40103200 | ||
10.53 € | 1 | 12 Days | 60 | 980 | - | 6 | 5412571049046 | 71.0 | 10 | 40103200 | ||
10.53 € | 1 | 12 Days | 60 | 1016 | - | 6 | 5414465671425 | 74.0 | 10 | 40103200 | ||
10.53 € | 1 | 12 Days | 60 | 1040 | - | 6 | - | 73.0 | 10 | 40103900 | ||
10.53 € | 1 | 12 Days | 60 | 1060 | - | 6 | 5412571049053 | 80.0 | 10 | 40103200 | ||
10.95 € | 1 | 12 Days | 60 | 1120 | - | 6 | 5412571049060 | 54.0 | 10 | 40103200 | ||
10.95 € | 1 | 12 Days | 60 | 1150 | - | 6 | 5412571049077 | 81.0 | 10 | 40103200 | ||
10.95 € | 1 | 12 Days | 60 | 1180 | - | 6 | 5412571049084 | 85.0 | 10 | 40103200 | ||
11.50 € | 1 | 12 Days | 60 | 1200 | - | 6 | 5412571049091 | 84.0 | 10 | 40103200 | ||
11.50 € | 1 | 12 Days | 60 | 1225 | - | 6 | 5412571049107 | 88.0 | 10 | 40103200 | ||
11.50 € | 1 | 12 Days | 60 | 1250 | - | 6 | 5412571049114 | 90.0 | 10 | 40103200 | ||
11.50 € | 1 | 12 Days | 60 | 1275 | - | 6 | 5412571049121 | 92.0 | 10 | 40103200 | ||
11.95 € | 1 | 12 Days | 60 | 1300 | - | 6 | 5412571049138 | 91.0 | 10 | 40103200 | ||
11.95 € | 1 | 12 Days | 60 | 1320 | - | 6 | 5412571049145 | 95.0 | 10 | 40103200 | ||
11.95 € | 1 | 12 Days | 60 | 1346 | - | 6 | 5414465671449 | 100.0 | 10 | 40103200 | ||
11.95 € | 1 | 12 Days | 60 | 1371 | - | 6 | 5414465671456 | 100.0 | 10 | 40103200 | ||
11.95 € | 1 | 12 Days | 60 | 1400 | - | 6 | 5412571049152 | 101.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1422 | - | 6 | 5414465671463 | 100.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1475 | - | 6 | 5414465671470 | 100.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1500 | - | 6 | 5412571049176 | 105.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1524 | - | 6 | 5414465671487 | 110.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1550 | - | 6 | 5414465672347 | 110.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1575 | - | 6 | 5414465672354 | 110.0 | 10 | 40103200 | ||
13.70 € | 1 | 12 Days | 60 | 1595 | - | 6 | 5414465672361 | 110.0 | 10 | 40103200 | ||
14.17 € | 1 | 12 Days | 60 | 1626 | - | 6 | 5414465672378 | 110.0 | 10 | 40103200 | ||
15.90 € | 1 | 12 Days | 60 | 1651 | - | 6 | 5414465672385 | 120.0 | 10 | 40103200 | ||
15.90 € | 1 | 12 Days | 60 | 1675 | - | 6 | 5414465672439 | 120.0 | 10 | 40103200 | ||
15.90 € | 1 | 12 Days | 60 | 1700 | - | 6 | 5412571049183 | 119.0 | 10 | 40103200 | ||
16.02 € | 1 | 12 Days | 60 | 1725 | - | 6 | 5414465672446 | 120.0 | 10 | 40103200 | ||
16.02 € | 1 | 12 Days | 60 | 1750 | - | 6 | 5414465672453 | 120.0 | 10 | 40103200 | ||
16.02 € | 1 | 12 Days | 60 | 1775 | - | 6 | 5414465672460 | 130.0 | 10 | 40103200 | ||
16.68 € | 1 | 12 Days | 60 | 1800 | - | 6 | 5412571049190 | 130.0 | 10 | 40103400 | ||
18.23 € | 1 | 12 Days | 60 | 1850 | - | 6 | 5414465672477 | 130.0 | 10 | 40103400 | ||
18.23 € | 1 | 12 Days | 60 | 1900 | - | 6 | 5412571049206 | 133.0 | 10 | 40103400 | ||
18.23 € | 1 | 12 Days | 60 | 1975 | - | 6 | 5414465672484 | 140.0 | 10 | 40103400 | ||
18.23 € | 1 | 12 Days | 60 | 2000 | - | 6 | 5414465672491 | 140.0 | 10 | 40103400 | ||
19.52 € | 1 | 12 Days | 60 | 2240 | - | 6 | 5414465672507 | 160.0 | 10 | 40103400 | ||
21.30 € | 1 | 12 Days | 60 | 2360 | - | 6 | 5414465672514 | 170.0 | 10 | 40103400 | ||
22.15 € | 1 | 12 Days | 60 | 2500 | - | 6 | 5414465672521 | 180.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 450 | - | 6 | 5412571049213 | 33.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 475 | - | 6 | 5412571049220 | 40.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 500 | - | 6 | 5412571049237 | 40.0 | 10 | 40103900 | ||
9.22 € | 1 | 12 Days | 60 | 530 | - | 6 | 5412571049244 | 39.0 | 10 | 40103900 | ||
9.52 € | 1 | 12 Days | 60 | 575 | - | 6 | 5412571049251 | 42.0 | 10 | 40103900 | ||
9.52 € | 1 | 12 Days | 60 | 600 | - | 6 | 5412571049268 | 44.0 | 10 | 40103200 | ||
9.52 € | 1 | 12 Days | 60 | 670 | - | 6 | 5412571049275 | 49.0 | 10 | 40103200 |
Loading...
Temperature range (min)(°C) | -30 | Material | mixture of elastomer |
---|