Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Belt Width (mm) (mm) | Pitch (mm) | GTIN/EAN | Weight (g) | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|
6.25 € | 118 | 12 Days | 6 | 2 | 5414465398674 | 2.0 | 40103900 | ||
6.72 € | 1 | 12 Days | 6 | 2 | 5414465399589 | 3.0 | 40103900 | ||
6.45 € | 1 | 12 Days | 6 | 2 | 5414465427282 | 2.0 | 40103900 | ||
8.97 € | 1 | 12 Days | 9 | 2 | 5414465813610 | 3.0 | 40103900 | ||
14.37 € | 1 | 12 Days | 15 | 3 | 5414465312397 | 9 | 40103900 | ||
19.45 € | 1 | 12 Days | 15 | 3 | 5414465316197 | 29.0 | 40103500 | ||
7.57 € | 1 | 12 Days | 6 | 3 | 5414465315008 | 4.0 | 40103900 | ||
10.55 € | 1 | 12 Days | 9 | 3 | 5414465315374 | 8.0 | 40103900 | ||
15.73 € | 1 | 12 Days | 15 | 3 | 5414465315381 | 16.0 | 40103900 | ||
15.73 € | 1 | 12 Days | 15 | 3 | 5414465315442 | 13.0 | 40103900 | ||
8.23 € | 1 | 12 Days | 6 | 3 | - | 6.0 | 40103900 | ||
16.07 € | 1 | 12 Days | 15 | 3 | - | 19.0 | 40103900 | ||
17.02 € | 1 | 12 Days | 15 | 3 | 5414465315718 | 21.0 | 40103900 | ||
9.30 € | 1 | 12 Days | 6 | 3 | 5414465315879 | 7.0 | 40103900 | ||
17.68 € | 1 | 12 Days | 15 | 3 | 5414465315893 | 19.0 | 40103900 | ||
9.30 € | 1 | 12 Days | 6 | 3 | 5414465315930 | 8.0 | 40103900 | ||
11.92 € | 1 | 12 Days | 9 | 3 | 5414465315947 | 14.0 | 40103900 | ||
18.20 € | 1 | 12 Days | 15 | 3 | 5414465316074 | 21.0 | 40103900 | ||
13.07 € | 1 | 12 Days | 9 | 3 | 5414465316180 | 14.0 | 40103500 | ||
10.92 € | 1 | 12 Days | 9 | 3 | 5414465315589 | 11.0 | 40103900 | ||
11.03 € | 1 | 12 Days | 9 | 3 | 5414465315633 | 9 | 40103900 | ||
10.00 € | 1 | 12 Days | 6 | 3 | 5414465316173 | 12.0 | 40103500 | ||
10.65 € | 1 | 12 Days | 9 | 3 | 5414465315435 | 10.0 | 40103900 | ||
8.03 € | 1 | 12 Days | 6 | 3 | 5414465315480 | 6.0 | 40103900 | ||
10.72 € | 1 | 12 Days | 9 | 3 | 5414465315497 | 8.0 | 40103900 | ||
9.45 € | 1 | 12 Days | 6 | 3 | 5414465316050 | 8.0 | 40103900 | ||
9.77 € | 1 | 12 Days | 9 | 3 | 5414465312380 | 6.0 | 40103900 | ||
12.73 € | 32 | 12 Days | 15 | 3 | 5414465314568 | 5 | 40103900 | ||
6.42 € | 80 | 12 Days | 6 | 3 | 5414465314544 | 2.0 | 40103900 | ||
8.67 € | 53 | 12 Days | 9 | 3 | 5414465314551 | 2.0 | 40103900 | ||
14.02 € | 1 | 12 Days | 15 | 3 | 5414465314902 | 8.0 | 40103900 | ||
7.02 € | 1 | 12 Days | 6 | 3 | 5414465314889 | 3.0 | 40103900 | ||
9.45 € | 1 | 12 Days | 9 | 3 | 5414465314896 | 5 | 40103900 | ||
8.03 € | 1 | 12 Days | 6 | 3 | 5414465315367 | 5 | 40103900 | ||
15.93 € | 1 | 12 Days | 15 | 3 | 5414465315503 | 14.0 | 40103900 | ||
15.93 € | 1 | 12 Days | 15 | 3 | 5414465315565 | 14.0 | 40103900 | ||
8.03 € | 1 | 12 Days | 6 | 3 | 5414465315541 | 7.0 | 40103900 | ||
10.88 € | 1 | 12 Days | 9 | 3 | 5414465315558 | 9 | 40103900 | ||
16.98 € | 1 | 12 Days | 15 | 3 | 5414465315749 | 18.0 | 40103900 | ||
9.10 € | 1 | 12 Days | 6 | 3 | 5414465315725 | 7.0 | 40103900 | ||
11.52 € | 1 | 12 Days | 9 | 3 | 5414465315732 | 11.0 | 40103900 | ||
17.13 € | 1 | 12 Days | 15 | 3 | 5414465315770 | 18.0 | 40103900 | ||
9.12 € | 1 | 12 Days | 6 | 3 | 5414465315756 | 7.0 | 40103900 | ||
11.60 € | 1 | 12 Days | 9 | 3 | 5414465315763 | 11.0 | 40103900 | ||
11.78 € | 1 | 12 Days | 9 | 3 | 5414465315886 | 11.0 | 40103900 | ||
17.68 € | 1 | 12 Days | 15 | 3 | 5414465315923 | 19.0 | 40103900 | ||
9.30 € | 1 | 12 Days | 6 | 3 | 5414465315909 | 8.0 | 40103900 | ||
11.78 € | 1 | 12 Days | 9 | 3 | 5414465315916 | 11.0 | 40103900 | ||
22.58 € | 1 | 12 Days | 15 | 3 | 5414465316319 | 33.0 | 40103500 | ||
11.88 € | 1 | 12 Days | 6 | 3 | 5414465316296 | 13.0 | 40103500 | ||
15.48 € | 1 | 12 Days | 9 | 3 | 5414465316302 | 24.0 | 40103500 | ||
16.07 € | 1 | 12 Days | 15 | 3 | 5414465315640 | 16.0 | 40103900 | ||
8.23 € | 1 | 12 Days | 6 | 3 | 5414465315626 | 8.0 | 40103900 | ||
9.12 € | 1 | 12 Days | 6 | 3 | 5414465315695 | 7.0 | 40103900 | ||
11.22 € | 1 | 12 Days | 9 | 3 | 5414465315701 | 12.0 | 40103900 | ||
12.10 € | 1 | 12 Days | 9 | 3 | 5414465316067 | 16.0 | 40103900 | ||
7.68 € | 1 | 12 Days | 6 | 3 | 5414465341755 | 1.0 | 40103900 | ||
10.18 € | 1 | 12 Days | 9 | 3 | 5414465341762 | 2.0 | 40103900 | ||
14.67 € | 1 | 12 Days | 15 | 3 | 5414465341779 | 3.0 | 40103900 | ||
14.53 € | 1 | 12 Days | 9 | 3 | 5414465731655 | 21.0 | 40103500 |
Loading...
Belt material | Rubber Belt | Core Wire Material | Glass Cord | Temperature range (min.)(°C) | -30 |
---|---|---|---|---|---|
Temperature range (max.) | 100 |