Usit-ring, NBR, Stainless Steel, Black (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U 7.3X10.2X1 MM. NIRO

Part Number
U 7.3X10.2X1 MM. NIRO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.25 €

4 Available 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 7.3 Material Nitrile Rubber O.D. D(Ø) 10.2
Width(mm) 1 Customs tariff item number 40169300 Weight(g) 0.2

This page is Usit-ring, NBR, Stainless Steel, Black, part number U 7.3X10.2X1 MM. NIRO.
You can find the detail information about specifications and dimensions on part number U 7.3X10.2X1 MM. NIRO.

Tech Support