V-belt, FO (Part Numbers)

V-belt, FO
  • Volume Discount
[Specifications]
・Material: Mixture of elastomer
・Height(mm): 6, 8, 13
・Width(mm): 10, 13, 16.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13 X 1321 LI (AX52)
13 X 533 LI (AX21)
6558344000
6797762773
AX0610
XPB 1525 / 5VX 605
XPB 2730 / 5VX 1080
ZX0158
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (Max)
(°C)
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

13.03 €

1 17 Days 801321-81340103400142

8.37 €

1 17 Days 80533-8134010340057

27.62 €

1 17 Days 802285-81340103400244

29.25 €

1 17 Days 802413-81340103400259

14.65 €

1 17 Days 801549-81340103400166

22.37 €

1 17 Days 1201525XPB / 5VX1316.340103400295

42.40 €

1 17 Days 1202730XPB / 5VX1316.340103400500

7.32 €

1 17 Days 80401-6104010390024

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Material Mixture of elastomer

Tech Support