V-belt, Ultraflex (Part Numbers)

V-belt, Ultraflex
[Specifications]
・Material: Mixture of elastomer
・Height(mm): 8, 10, 13
・Width(mm): 9.7, 12.7, 16.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPA 5350
SPA 6000
SPB1410
SPZ1222
SPZ1237
SPZ1462
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

63.82 €

1 17 Days 5350SPA1012.740103900668

71.57 €

1 17 Days 6000SPA1012.740103900748

25.07 €

1 17 Days 1410SPB1316.340103900300

11.12 €

1 17 Days 1222SPZ89.74010310098

11.12 €

1 17 Days 1237SPZ89.74010390087

13.50 €

1 17 Days 1462SPZ89.740103100112

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -55 Temperature range (Max)(°C) 70 Material Mixture of elastomer

Tech Support