Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
408750 |
408756 |
408759 |
408761 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | External diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|
12.31 € | 1 | Available | 17 Days | 25 | 33 | 2.5 | |
13.09 € | 2 | Available | 17 Days | 30 | 40 | 4.001 | |
14.28 € | 2 | Available | 17 Days | 40 | 50 | 5 | |
15.50 € | 1 | Available | 17 Days | 50 | 60 | 7 |
Loading...
Width(mm) | 6.5 | Width2(mm) | 7 | Hardness in Shore | 90 |
---|---|---|---|---|---|
Material | NBR | Series | DIP | Customs tariff number | 40169300 |