O-ring, NBR80 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
67181134
67181286
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.66 €

1 Available 17 Days 37.693.531.61

3.46 €

7 Available 17 Days 329.576.9950.719

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +120 °C Material NBR
Customs tariff number 40169300 Hardness in Shore 80

Tech Support