Round Cord, EPDM70 (Part Numbers)

Round Cord, EPDM70
  • Volume Discount

(i)Remark

  • If you want to order "X" meters of round cord, please enter "X" as the quantity. Example: For a 10 meter round cord, please enter 10 in the Quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
67020609
67020610
67026596
67044741
67069675
67075789
67075790
67075791
67089324
67089327
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material thickness in mm Customs tariff number Weight
(g)

1.73 €

1 Available 12 Days 3401693008.52

2.42 €

1 Available 7 Days 54016930024.28

1.08 €

1 Available 7 Days 2401693003.75

3.43 €

1 Available 7 Days 74016930044.82

2.13 €

1 Available 12 Days 44016930014.231

2.85 €

1 Available 17 Days 64008290032.81

3.73 €

1 Available 12 Days 84016930061.63

5.97 €

1 Available 12 Days 104016930095.13

1.45 €

1 Available 12 Days 2.5401693007.64

1.92 €

1 Available 12 Days 3.54016930012.484

Loading...

  1. 1

Basic information

Material Ethylene Propylene Rubber Temperature range -30 to +120 °C Material EPDM
Hardness in Shore 70

Tech Support