Forseal Rod Seal, PTFE F56110 (Part Numbers)

Forseal Rod Seal, PTFE F56110
  • Volume Discount
[Specifications]
・Material: PTFE F56110
・Series: FOI
・Colour: Black

[Features]
・High chemical resistance
・Low friction even at low speed
・High wear resistance
・Suitable for dry running and insufficient lubrication
・Wide temperature range
・No stick-slip effect
・High extrusion safety
・Market-leading, in-house developed design with widest range of applications in all industrial sectors and for a wide range of requirements
・Highest quality, durability and safety

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
164660
365876
366349
366350
366351
366352
366355
422359
422362
422373
435977
FOI 36
FOI 70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Customs tariff number Weight
(g)

43.53 €

1 Available 7 Days 16.5123.2848420005

43.53 €

1 Available 17 Days 22.5183.2848420001.5

43.53 €

1 Available 17 Days 31.2254.3848790903

46.83 €

1 Available 17 Days 34.2284.3848420002.04

46.83 €

1 Available 12 Days 36.2304.3848420002.19

49.18 €

1 Available 17 Days 38.2324.3848420004

58.58 €

1 Available 17 Days 54.4456.6848420005

43.53 €

1 Available 12 Days 20.5163.2848420002

38.89 €

1 Available 7 Days 7.952.1848790904.5

43.53 €

1 Available 12 Days 28.2224.3848420001.62

43.53 €

1 Available 12 Days 10.982.1848420000.5

53.52 €

1 Available 17 Days ---848420004

91.50 €

1 Available 17 Days ---848420007

Loading...

  1. 1

Basic information

Series FOI Material PTFE

Tech Support