Piston Seal, PTFE-bronze, with O-ring FKM, OMK-MR (Part Numbers)

Piston Seal, PTFE-bronze, with O-ring FKM, OMK-MR
  • Volume Discount
[Specifications]
・PTFE Profile Ring material: PTFE-bronze Compound
・O-ring material: FKM
・Colour: Profile ring: Brown
・Series: OMK-MR

[Features]
・Enhanced operating reliability with tough operating parameters
・No “blow by” with fast load changes, due to pressure activation grooves
・Very good pressure resistance capability and hardness
・Good thermal conductivity
・High resistance to abrasion
・Low friction, stick-slip-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24245799
24246484
24260917
24263382
24348358
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

67.33 €

12 Available 17 Days 125109.56.35.938

122.50 €

1 Available 17 Days 50394.247

10.52 €

56 Available 17 Days 40294.246

17.32 €

34 Available 17 Days 6352-43

11.00 €

54 Available 17 Days 45344.241.001

Loading...

  1. 1

Basic information

Series OMK-MR Material PTFE-bronze Customs tariff number 39269097

Tech Support