Simko Compact Seal, 80NBR878 + Fabric / POM (Part Numbers)

Simko Compact Seal, 80NBR878 + Fabric / POM
  • Volume Discount
[Specifications]
・Sealing component material: Nitrile rubber NBR (black)
・Guide back-up rings material: Polyacetal resin
・Guide back-up rings material code: POM 992020


[Features]
・Double-acting Merkel piston seal, preferably for spare parts requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
121438
125346
141475
423522
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Weight
(g)

88.80 €

1 Available 17 Days 75631830

73.62 €

1 Available 17 Days 50381415.75

69.12 €

1 Available 17 Days 403295.201

131.55 €

1 Available 17 Days 100861641.701

Loading...

  1. 1

Basic information

Hardness in Shore 80 Series Simko 520 Material NBR
Customs tariff number 40169300

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360