U-ring, Rod, 70NBR-B209 + Fabric (Part Numbers)

U-ring, Rod, 70NBR-B209 + Fabric
  • Volume Discount
[Specifications]
・Material: Nitrile rubber NBR
・Color: black
・Series: S8
・Hardness in Shore: 70

[Features]
・Easy to assembly
・Excellent sealing action also in the low-pressure range
・Low friction due to fabric part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24007352
24007364
24007372
24007379
24007388
24007397
24007407
24007413
24007461
24007467
24007485
24007494
24007510
24007520
24007558
24007567
24007587
24007602
24007629
24007671
24007685
24007703
24023604
24027626
24027629
24027634
24027636
24027648
24027649
24027651
24027652
24027653
24027655
24027657
24027658
24030126
24055606
24055751
24060408
24060410
24073042
24084356
24084364
24091141
24091914
S8 95X107X12 L=12.5 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Width2
(mm)
Weight
(g)

5.03 €

118 17 Days 1586.36-0.94

32.58 €

1 Available 7 Days 19126.36-1.2

5.48 €

108 17 Days 23156.36-1.8

5.80 €

102 17 Days 26186.36-2

34.48 €

1 Available 17 Days 28206.36-2

34.48 €

1 Available 12 Days 30226.36-2.5

36.60 €

1 Available 12 Days 3325-6-2.7

38.98 €

1 Available 12 Days 3628-6-2.9

44.18 €

1 Available 12 Days 48406.36-4.1

44.18 €

1 Available 17 Days 504087.5-6.5

10.38 €

57 Available 17 Days 5545-7.587.1

49.80 €

1 Available 17 Days 6050-7.588

18.13 €

33 Available 17 Days 675510.610-14.4

55.60 €

1 Available 17 Days 706087.5-9.4

20.98 €

29 Available 17 Days 857012.211.5-25.5

65.40 €

1 Available 17 Days 87759.59-17.6

23.78 €

25 Available 17 Days 97859.59-18.2

73.68 €

1 Available 17 Days 102909.59-19.9

82.07 €

1 Available 12 Days 12010512.211.5-36.8

101.77 €

1 Available 17 Days 1601401615-85.9

71.73 €

9 Available 17 Days 175155-15-94.2

90.08 €

7 Available 17 Days 2001801615-109.3

38.98 €

1 Available 17 Days 40326.36-3.2

8.62 €

69 Available 17 Days 38308.58-4.3

5.48 €

108 17 Days 22146.36-1.66

29.85 €

1 Available 12 Days 1366.36-0.84

93.79 €

1 Available 12 Days 150135-10-41.9

38.98 €

1 Available 17 Days 38306.36-3.2

41.53 €

1 Available 12 Days 43356.36-3.7

36.60 €

1 Available 12 Days 32246.36-2.5

32.58 €

1 Available 12 Days 24166.36-1.9

94.32 €

1 Available 17 Days 1401251211.3-44

68.18 €

1 Available 12 Days 92809.59-18.1

79.23 €

1 Available 17 Days 1151001211.3-34

52.70 €

1 Available 17 Days 655587.5-8.7

10.38 €

57 Available 17 Days 52409.59-9.4

8.10 €

73 Available 17 Days 35257.57-4

11.00 €

54 Available 17 Days 604810.610-12.5

8.10 €

73 Available 17 Days 3225-6-2.3

46.95 €

1 Available 17 Days 53458.58-5.9

9.77 €

61 Available 17 Days 48408.58-5.7

59.80 €

1 Available 17 Days 80707.57-9.9

94.32 €

1 Available 17 Days 1351201211.3-42.2

79.97 €

8 Available 17 Days 190170-15-108

52.70 €

1 Available 17 Days 62509.59-12

25.62 €

23 Available 17 Days 1079512.512-28.5

Loading...

  1. 1

Basic information

Hardness in Shore 70 Series S8 Material NBR
Customs tariff number 40169300

Tech Support